Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Article Number
Type
Pressure nozzle-dimensional
Connection
Inch
Voltage
3x400 V
Frequency
50 Hz
Installation type
Pump without accessories
A - Installation type
End Spacer
None
ES - End Spacer
Between distance piece
None
ZD - Between distance piece
Sliding tube length 1
mm
Sliding tube length 2
mm
Support foot
No
Height between distance piece
0 mm
Total height
0 mm
LOD Level
Catalogue
https://oxomi.com/p/2025044/catalog/10007127
Operating manual
https://oxomi.com/p/2025044/catalog/9115763
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 7000001560
Physical Properties:
Geometrical Properties:
LOG: 300
BIM enhanced:
Round Pipe Connector:
3D Filename: kupplungsystem.3db
3D Identifikation: PNT,KS_CP2
Pipe Connector Nominal Diameter: 45 mm
Pipe Connector Designation: Fitting
Pipe Connector Function: A
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: kupplungsystem_6.3db
3D Identifikation: PNT,KS_CP2
Pipe Connector Nominal Diameter: 1 1/4 INCH
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_3.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_4.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_5.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_6.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_22.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_23.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_24.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_25.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: fet_pump_26.3db
3D Identifikation: PNT,P1
Pipe Connector Nominal Diameter: 127 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: rohrbogen.3db
3D Identifikation: PNT,P1
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: kupplungsystem_5.3db
3D Identifikation: PNT,KS_CP2
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Uniclass2015
65 53 24 86 - Submersible pumps:
Revit
(Metric) Generic Model:
OmniClass 2006
23-60 30 21 Pumps:
23-70 50 11 14 17 Sewage Ejectors:
CIBSE PDT
Pumps:
OmniClass
23-27 17 35 - Sewage Ejectors:
BIM categories
Pumps: