Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article Number
7000000054
Type
ModulA 65-15 340 RED
Nominal width
DN 65
Flow head max.
15 m
Installation length
340 mm
Flange connection
Operating pressure max.
16 bar
Flow direction
Flow up
DR - Flow direction
Motor position
ELAN 6h
MP - Motor position
Thermal insulation shell
LOD Level
EAN-Code
7630054950636
Version
T2 L
Catalog
https://www.biral.ch/UP-Katalog_CH-de
Operating manual
https://www.biral.ch/Betriebsanleitung_ModulA_RED/BLUE_M_de
Video
https://www.biral.ch/Video_ModulA_de
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 7000000054
GTIN-Code: 7630054950636
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Physical Properties:
BIM enhanced:
Uniclass2015
65 53 96 - Water supply pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
OmniClass 2006
23-60 30 21 Pumps:
CIBSE PDT
Pumps:
OmniClass
23-27 17 00 - Pumps:
BIM categories
Pumps: