Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Numéro d'article
0547751010
Type
FET 100-190/4 026
Pressure nozzle-dimensional
DN 100
Connection
1 1/2 Pouce
Voltage
3x400 V
Frequency
50 Hz
Aufstellungsart
Pumpe ohne Zubehoer
A - Aufstellungsart
End Spacer
None
ES - End Spacer
Between distance piece
None
ZD - Between distance piece
Sliding tube length 1
mm
Sliding tube length 2
mm
Support foot
No
Height between distance piece
0 mm
Total height
0 mm
LOD niveau
Catalog
https://oxomi.com/p/2025044/catalog/10007127
Operating manual
https://oxomi.com/p/2025044/catalog/9115763
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 0547751010
Physical Properties:
Geometrical Properties:
LOG: 300
Enrichi pour le BIM:
Uniclass2015
65 53 24 86 - Submersible pumps:
Revit
(Metric) Generic Model:
OmniClass 2006
23-60 30 21 Pumps:
CIBSE PDT
Pumps:
OmniClass
23-27 17 35 - Sewage Ejectors:
BIM categories
Pumps: