Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Numero di articolo
0547750280
Tipo
FWX 80-170/4 018
Pressure nozzle-dimensional
DN 80
Connection
R 1 1/4 Pollici
Voltage
3x400 V
Frequency
50 Hz
Aufstellungsart
Pumpe ohne Zubehoer
A - Aufstellungsart
End Spacer
None
ES - End Spacer
Between distance piece
None
ZD - Between distance piece
Sliding tube length 1
mm
Sliding tube length 2
mm
Support foot
No
Height between distance piece
0 mm
Total height
0 mm
Livello LOD
Catalog
https://oxomi.com/p/2025044/catalog/10007127
Operating manual
https://oxomi.com/p/2025044/catalog/9115763
Preview - Generation
Anteprima
3D
2D

Catalog Info
Classificazione
CNS
Object Properties:
Order Number: 0547750280
Physical Properties:
Geometrical Properties:
LOG: 300
Ottimizzato per BIM:
Uniclass2015
65 53 24 86 - Submersible pumps:
Revit
(Metric) Generic Model:
OmniClass 2006
23-60 30 21 Pumps:
CIBSE PDT
Pumps:
OmniClass
23-27 17 35 - Sewage Ejectors:
BIM categories
Pumps: