Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article no.
7000000634
Type
VivarA M 40-43 340
Nominal width
DN 40
Head
43
Installation length
340
mm
Nominal pressure
PN 16
Operating pressure max.
16 bar
Flow direction
Flow up
Motorposition
ELAN 12h
LOD Level
300
400
200
EAN-Code
7630054958113
Version
T1
Catalogue
https://www.biral.ch//Katalog_VivarA_de
Operating manual
https://www.biral.ch/Betriebsanleitung_VivarA_de
Video
https://www.biral.ch/Video_VivarA_de
Procurement
Last updateOct 2, 2025, 5:29 AM
Part number7000000634
All information without guarantee
Last update: Oct 2, 2025, 5:29 AM
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
BIMHawk PDT
Pumps:
By BIM categories
Pumps:
CNS
Object Properties:
Order Number: 7000000634
OmniClass
23-27 17 00 - Pumps:
OmniClass 2006
23-60 30 21 Pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Uniclass2015
65 53 - Pump products: