Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article Number
7000000173
Type
ModulA 40-11 250 BLUE
Nominal width
DN 40
Flow head max.
11
m
Installation length
250 mm
Flange connection
PN 6
PN 10
PN 16
Operating pressure max.
16 bar
Flow direction
Flow down
Motor position
ELAN 6h
Thermal insulation shell
Yes
No
LOD Level
300
400
200
EAN-Code
7630054951473
Version
T2 S
Catalogue
https://www.biral.ch/UP-Katalog_CH-de
Operating manual
https://www.biral.ch/Betriebsanleitung_ModulA_RED/BLUE_M_de
Video
https://www.biral.ch/Video_ModulA_de
Procurement
Last updateOct 2, 2025, 5:29 AM
Part number7000000173
All information without guarantee
Last update: Oct 2, 2025, 5:29 AM
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
BIMHawk PDT
Pumps:
By BIM categories
Pumps:
CNS
Object Properties:
Order Number: 7000000173
GTIN-Code: 7630054951473
OmniClass
23-27 17 00 - Pumps:
OmniClass 2006
23-60 30 21 Pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Uniclass2015
65 53 96 - Water supply pumps: