Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article Number
3018700617
Type
HP 20-50-17
Nominal flow rate
20
m³/h
Nominal width
50 mm
Number of stages
17
Installation length
300
mm
Flange connection
DN 50, PN 16-25
Operating pressure max.
25
bar
Motorposition
MP1
LOD Level
300
200
400
EAN-Code
7630054919039
1685
mm
481
mm
1204
mm
305
mm
218
mm
Catalogue
https://oxomi.com/p/2025044/catalog/10072690
Operating manual
https://oxomi.com/p/2025044/catalog/9115755
Procurement
Last updateOct 2, 2025, 5:29 AM
Part number3018700617
All information without guarantee
Last update: Oct 2, 2025, 5:29 AM
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
CNS
Object Properties:
Order Number: 3018700617
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)