Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article Number
0547757010
Type
FWX 100-202/4 050
Pressure nozzle-dimensional
DN 100
Connection
R 1 1/2
INCH
Voltage
3x400 V
Frequency
50 Hz
Installation type
Pump without accessories
End Spacer
None
Between distance piece
None
Sliding tube length 1
0
mm
Sliding tube length 2
0
mm
Support foot
No
Height between distance piece
0 mm
Total height
0 mm
LOD Level
300
400
200
Catalogue
https://oxomi.com/p/2025044/catalog/10007127
Operating manual
https://oxomi.com/p/2025044/catalog/9115763
Preview - Generation
Preview
3D
2D

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
BIMHawk PDT
Pumps:
By BIM categories
Pumps:
CNS
Object Properties:
Order Number: 0547757010
Physical Properties:
OmniClass
23-27 17 35 - Sewage Ejectors:
OmniClass 2006
23-60 30 21 Pumps:
23-70 50 11 14 17 Sewage Ejectors:
Revit
(Metric) Generic Model:
Uniclass2015
65 53 24 86 - Submersible pumps: