Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Article Number
Type
Connection suction side
Inch
Connection pressure side
Rp 1 Inch
Operating pressure max.
10 bar
Pressure switch TLS
LOD Level
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
Catalog
https://oxomi.com/p/2025044/catalog/10068162
Operating manual
https://oxomi.com/p/2025044/catalog/10097612
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 300
Object Properties:
Order Number: 3208230107
BIM enhanced:
Uniclass2015
65 53 96 - Water supply pumps:
Revit
(Metric) Plumbing Fixture:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
OmniClass 2006
23-60 30 21 Pumps:
OmniClass
23-27 17 00 - Pumps:
CIBSE PDT
Pumps:
BIM categories
Pumps: