Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article no.
7000001508
Type
CompAX 15-6 130 RED
Nominal width
DN 15 Inch
Head
6.0 m
Installation length
130 mm
Threaded connection
1 Inch
Operating pressure max.
10 bar
Flow direction
Flow up
DR - Flow direction
Motorposition
ELAN 6h
MP - Motorposition
Thermal insulation shell (Included in the scope of delivery)
LOD Level
EAN-Code
7630054961021
Catalog
https://oxomi.com/p/2025044/catalog/10344323
Operating manual
https://oxomi.com/p/2025044/catalog/10344319
Video
https://www.biral.ch/Video_PrimAX_de
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 7000001508
GTIN-Code: 7630054961021
Geometrical Properties:
LOG: 300
Physical Properties:
BIM enhanced:
Uniclass2015
65 53 96 - Water supply pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
OmniClass 2006
23-60 30 21 Pumps:
CIBSE PDT
Pumps:
OmniClass
23-27 17 00 - Pumps:
BIM categories
Pumps: