Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article no.
7000000612
Type
VivarA S 65-12 340
Nominal width
DN 65
Head
12
Installation length
340 mm
Nominal pressure
PN 16
Operating pressure max.
16 bar
Flow direction
Flow up
DR - Flow direction
Motorposition
ELAN 12h
MP - Motorposition
LOD Level
EAN-Code
7630054957895
Version
T1
Catalog
https://www.biral.ch//Katalog_VivarA_de
Operating manual
https://www.biral.ch/Betriebsanleitung_VivarA_de
Video
https://www.biral.ch/Video_VivarA_de
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Order Number: 7000000612
BIM enhanced:
Uniclass2015
65 53 - Pump products:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
OmniClass 2006
23-60 30 21 Pumps:
CIBSE PDT
Pumps:
OmniClass
23-27 17 00 - Pumps:
BIM categories
Pumps: