Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article Number
7000000690
Type
AquariA 17-5
Nominal volumetric flow
17
m³/h
Number of stages
5
Connection
2 1/2
Zoll
Size
4
Zoll
Supply voltage
400
V
Operating pressure max.
60
bar
Position
Vertikal
Accesories
None
LOD Level
300
400
200
EAN-Code
7630054955754
A
497
mm
B
566.0
mm
C
1063.0
mm
E
134
mm
RP
2 1/2"
Zoll
L
800
mm
L1
145
mm
D1
158
mm
Catalogue
https://oxomi.com/p/2025044/catalog/10211500
Operating manual
https://oxomi.com/p/2025044/catalog/10211537
Preview - Generation

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
BIMHawk PDT
Pumps:
By BIM categories
Pumps:
CNS
Object Properties:
Order Number: 7000000690
IFC4
Pump:
OmniClass
23-27 17 00 - Pumps:
OmniClass 2006
23-60 30 21 Pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Uniclass2015
65 53 96 - Water supply pumps: