Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 66
Article Number
3020000601
Type
HP-E 18-50-1
Nominal flow rate
24
m³/h
Nominal width
DN 50
Number of stages
1
Installation length
300
mm
Flange connection
F: DN 50, PN 16
Operating pressure max.
16
bar
Motorposition
MP1
LOD Level
300
200
400
EAN-Code
7630054921506
A
689
mm
B
274
mm
C
415
mm
D
122
mm
E
158
mm
F
268
mm
Catalogue
https://oxomi.com/p/2025044/catalog/10072690
Operating manual
http://oxomi.com/p/2025044/catalog/9120727
Procurement
Last updateOct 2, 2025, 5:30 AM
Part number3020000601
All information without guarantee
Last update: Oct 2, 2025, 5:30 AM
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
CNS
Object Properties:
Order Number: 3020000601
BIM enhanced:
Piping enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0