Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article Number
3208030206
Type
ComBo 2x HP-E 12-40-6/8
Number of pumps
2
Delivery head max
89.30
m
Nominal flow rate
12
m³/h
Flange connection
DN 65, PN16
Operating pressure max.
16 m
Flow direction
Right suction port _ Right pressure port
LOD Level
300.000
400.000
200.000
EAN - Code
7630054925306
A
1042
mm
B
750
mm
C
893
mm
Catalogue
https://oxomi.com/p/2025044/catalog/10068162
Operating manual
https://oxomi.com/p/2025044/catalog/10100725
Procurement
Last updateOct 2, 2025, 5:30 AM
Part number3208030206
All information without guarantee
Last update: Oct 2, 2025, 5:30 AM
Preview - Generation

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
BIMHawk PDT
Pumps:
By BIM categories
Pumps:
CNS
Object Properties:
Order Number: 3208030206
OmniClass
23-27 17 00 - Pumps:
OmniClass 2006
23-60 30 21 Pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Uniclass2015
65 53 96 - Water supply pumps: