Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 30
Article Number
7000001843
Type
PrimAX 32-8 170 RED
Version
T2
Nominal width
DN 32
Flow head max.
7.5
m
Installation length
170
mm
Threaded connection
2
Inch
Operating pressure max.
10 bar
Flow direction
Flow up
Motor position
ELAN 6h
Thermal insulation shell (Included in the scope of delivery)
Yes
No
LOD Level
300
400
200
EAN-Code
7630054958762
Catalogue
https://www.biral.ch/UP-Katalog_CH-de
Operating manual
https://oxomi.com/p/2025044/catalog/10412894
Video
https://www.biral.ch/Video_PrimAX_de
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
CNS
Object Properties:
Order Number: 7000001843
GTIN-Code: 7630054958762
Geometrical Properties:
LOG: 300
Physical Properties:
BIM enhanced:
Uniclass2015
65 53 96 - Water supply pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
OmniClass 2006
23-60 30 21 Pumps:
CIBSE PDT
Pumps:
OmniClass
23-27 17 00 - Pumps:
BIM categories
Pumps: