Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article Number
7000001520
Type
CompAX 15-2.5 175 BLUE RV KH
Nominal width
DN 15 INCH
Flow head max.
2.5 m
Installation length
175 mm
Threaded connection
3/4 INCH
Operating pressure max.
10 bar
Flow direction
Flow down
Motor position
ELAN 6h
Thermal insulation shell (Included in the scope of delivery)
Yes
No
LOD Level
300
400
200
EAN-Code
7630054961144
Catalogue
https://oxomi.com/p/2025044/catalog/10344321
Operating manual
https://oxomi.com/p/2025044/catalog/10344320
Video
https://www.biral.ch/Video_PrimAX_de
Procurement
Last updateOct 2, 2025, 5:30 AM
Part number7000001520
All information without guarantee
Last update: Oct 2, 2025, 5:30 AM
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
BIMHawk PDT
Pumps:
By BIM categories
Pumps:
CNS
Object Properties:
Order Number: 7000001520
GTIN-Code: 7630054961144
Physical Properties:
OmniClass
23-27 17 00 - Pumps:
OmniClass 2006
23-60 30 21 Pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Uniclass2015
65 53 96 - Water supply pumps: