Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article no.
7000001501
Type
CompAX 25-4 180 RED
Nominal width
DN 25 INCH
Head
4.0 m
Installation length
180 mm
Threaded connection
1 1/2 INCH
Operating pressure max.
10 bar
Flow direction
Flow up
Motorposition
ELAN 6h
Thermal insulation shell (Included in the scope of delivery)
Yes
No
LOD Level
300
400
200
EAN-Code
7630054960956
Catalogue
https://oxomi.com/p/2025044/catalog/10344323
Operating manual
https://oxomi.com/p/2025044/catalog/10344319
Video
https://www.biral.ch/Video_PrimAX_de
Preview - Generation

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
BIMHawk PDT
Pumps:
By BIM categories
Pumps:
CNS
Object Properties:
Order Number: 7000001501
GTIN-Code: 7630054960956
Physical Properties:
OmniClass
23-27 17 00 - Pumps:
OmniClass 2006
23-60 30 21 Pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Uniclass2015
65 53 96 - Water supply pumps: