Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article Number
7000000080
Type
ModulA 40-18 250 RED
Nominal width
DN 40
Flow head max.
18 m
Installation length
250 mm
Flange connection
PN6
PN10
PN16
Operating pressure max.
16 bar
Flow direction
Flow up
Motor position
ELAN 6h
Thermal insulation shell
Yes
No
LOD Level
300
400
200
EAN-Code
7630054950537
Version
T2 M
Catalogue
https://www.biral.ch/UP-Katalog_CH-de
Operating manual
https://www.biral.ch/Betriebsanleitung_ModulA_RED/BLUE_M_de
Video
https://www.biral.ch/Video_ModulA_de
Procurement
Last updateOct 2, 2025, 5:29 AM
Part number7000000080
All information without guarantee
Last update: Oct 2, 2025, 5:29 AM
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Local offices of Biral
  • Biral AG
  • Südstrasse 10
  • 3110 Münsingen
  • Switzerland
  • Biral GmbH
  • Kesselsgracht 7a
  • 52146 Würselen
  • Germany
Classification
BIMHawk PDT
Pumps:
By BIM categories
Pumps:
CNS
Object Properties:
Order Number: 7000000080
GTIN-Code: 7630054950537
Physical Properties:
OmniClass
23-27 17 00 - Pumps:
OmniClass 2006
23-60 30 21 Pumps:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Uniclass2015
65 53 96 - Water supply pumps: